??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
9135874
HELP_VARIABLE
Order Number
9135874
Nominal Length
380
Hole Spacing Size C
249.5
Hole Spacing
224.000 mm
Min.Cabinet Depth
393
Extension Loss
62
K
262.000 mm
abc
0.000 mm
Embedded user actions
Preview - Generation
Formats
Files
3D
2D